Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
SB-Einfach-Kettenrad - 3/8 x 7/32“, aus Stahl, für Rollenkette nach DIN 8187 - ISO 606
Bill of material
SB Einfach-Kettenrad 3/8 x 7/32" aus Stahl, für Rollenkette nach DIN 8187 - ISO 606, Z = 19, Bohrung 18 H7 KETTEN FUCHS Product no. 321110019SB18
CNSORDERNO
order number
321110019SB18
Z
Number of Teeth
19 mm
DE
Head circular diameter
61.6 mm
DP
Circle diameter
57.87 mm
DM
Hub outside diameter
45 mm
D1
Bore diameter H7
18 mm
A
Hub length
28 mm
K
Groove width H9
6.0 mm
T2
Groove height
2.8 mm
M
Thread
M5 mm
B1
Tooth width
5.3 mm
C
Radius width
1.0 mm
R3
Tooth radius
10 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices